* DRB160M-90 D model * Date: 2008/09/12 .MODEL DRB160M-90 D + IS=233.40E-9 + N=.92201 + RS=.19364 + IKF=31.868E-3 + XTI=2 + EG=.65 + CJO=141.32E-12 + M=.51103 + VJ=.54163 + ISR=121.15E-9 + BV=90 + TT=14.058E-9