* DRB160M-60 D model * Date: 2008/10/02 .MODEL DRB160M-60 D + IS=245.71E-9 + N=.93892 + RS=56.215E-3 + IKF=46.870E-3 + XTI=2 + EG=.65 + CJO=209.47E-12 + M=.5166 + VJ=.42273 + ISR=214.58E-9 + NR=1.7000 + BV=60 + TT=23.800E-9