* DRB160M-40 D model * Date: 2008/10/02 .MODEL DRB160M-40 D + IS=133.65E-9 + N=.95277 + RS=63.592E-3 + IKF=5.1394 + XTI=2 + EG=.51 + CJO=280.52E-12 + M=.62835 + VJ=.71137 + ISR=164.28E-9 + NR=1.2000 + BV=40 + TT=19.000E-9