* DRB160L-90 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/10/07 .MODEL DRB160L-90 D + IS=233.40E-9 + N=.92201 + RS=.19364 + IKF=31.868E-3 + XTI=2 + EG=.65 + CJO=140.90E-12 + M=.58166 + VJ=.89859 + ISR=118.39E-9 + BV=95 + TT=14.058E-9