* DRB160L-60 D model * Date: 2008/10/02 .MODEL DRB160L-60 D + IS=180.92E-9 + N=1.0304 + RS=69.951E-3 + IKF=.18204 + XTI=2 + EG=.69 + CJO=185.10E-12 + M=.49332 + VJ=.43984 + ISR=150.75E-9 + BV=60 + TT=24.000E-9