* DRB160L-40 D model * Date: 2008/10/02 .MODEL DRB160L-40 D + IS=326.48E-9 + N=1.0152 + RS=73.896E-3 + IKF=.47933 + XTI=2 + EG=.69 + CJO=184.10E-12 + M=.48271 + VJ=.40489 + ISR=131.68E-9 + BV=40 + TT=16.000E-9