* DRB160A-30 D model * Date: 2008/10/02 .MODEL DRB160A-30 D + IS=1.6002E-6 + N=1.0362 + RS=42.605E-3 + IKF=.4422 + XTI=2 + EG=.69 + CJO=294.15E-12 + M=.51409 + VJ=.41465 + ISR=374.04E-9 + BV=30 + TT=21.300E-9