* DRB081L-20 D model * Date: 2008/10/02 .MODEL DRB081L-20 D + IS=74.423E-6 + N=1.0624 + RS=4.7448E-3 + IKF=.74655 + XTI=2 + EG=.57 + CJO=1.0374E-9 + M=.58406 + VJ=.46343 + ISR=13.610E-6 + BV=25 + TT=5.2000E-9