* DRB070M-30 D model * Date: 2008/10/02 .MODEL DRB070M-30 D + IS=528.86E-9 + N=1.0226 + RS=21.177E-3 + IKF=.65301 + XTI=2 + EG=.69 + CJO=333.11E-12 + M=.54237 + VJ=.45894 + ISR=470.75E-9 + BV=30 + TT=14.500E-9