* DRB061US-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/06/09 .MODEL DRB061US-30 D + IS=18.951E-6 + N=.98416 + RS=27.965E-3 + IKF=6.9225 + XTI=2 + EG=.6 + CJO=500.00E-12 + M=.61602 + VJ=.52656 + ISR=28.733E-6 + NR=1.4000 + BV=30 + TT=15.500E-9 + TRS1=0.005