* DRB060M-60 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/29 .MODEL DRB060M-60 D + IS=464.87E-9 + N=1.0077 + RS=58.719E-3 + IKF=.18122 + XTI=2 + EG=.69 + CJO=290.25E-12 + M=.59592 + VJ=.76036 + FC=1.0000E-3 + ISR=279.50E-9 + NR=1.1000 + BV=60 + TT=12.000E-9 + TRS1=0.002