* DRB060M-30 D model * Date: 2008/10/02 .MODEL DRB060M-30 D + IS=684.81E-9 + N=1.0244 + RS=44.953E-3 + IKF=25.757 + XTI=2 + EG=.69 + CJO=400.26E-12 + M=.53071 + VJ=.4532 + ISR=386.49E-9 + BV=30 + TT=13.500E-9