* DRB060L-40 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/10/07 .MODEL DRB060L-40 D + IS=388.99E-9 + N=.95711 + RS=31.245E-3 + IKF=.82605 + XTI=2 + EG=.69 + CJO=542.24E-12 + M=.5554 + VJ=.83372 + ISR=604.40E-9 + BV=40 + TT=4.9000E-9