* DRB056L-40 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/12 .MODEL DRB056L-40 D + IS=457.77E-9 + N=1.0123 + RS=61.964E-3 + IKF=.78158 + XTI=2 + EG=.69 + CJO=282.00E-12 + M=.61264 + VJ=.75058 + ISR=332.67E-9 + NR=1.3000 + BV=40 + TT=13.565E-9 + TRS1=0.003