* DRB055L-40 D model * Date: 2008/10/02 .MODEL DRB055L-40 D + IS=676.60E-9 + N=1.0250 + RS=51.000E-3 + IKF=39.341 + XTI=2 + EG=.69 + CJO=334.80E-12 + M=.527 + VJ=.46 + ISR=287.38E-9 + BV=40 + TT=11.300E-9