* DRB051M-2Y D model * Date: 2008/10/02 .MODEL DRB051M-2Y D + IS=39.601E-6 + N=1.0328 + RS=21.181E-3 + IKF=1.6399 + XTI=2 + EG=.59 + CJO=455.88E-12 + M=.55865 + VJ=.4644 + ISR=21.128E-6 + NR=1.2000 + BV=20 + TT=13.200E-9