* DRB051LA-40 D model * Date: 2008/10/02 .MODEL DRB051LA-40 D + IS=10.427E-6 + N=.9549 + RS=5.5280E-3 + IKF=.35614 + XTI=2 + EG=.55 + CJO=788.79E-12 + M=.49696 + VJ=.47761 + ISR=16.926E-6 + BV=40 + TT=4.5000E-9