* DRB051L-40 D model * Date: 2008/10/02 .MODEL DRB051L-40 D + IS=13.547E-6 + N=1.0015 + RS=5.7814E-3 + IKF=.52662 + XTI=2 + EG=.56 + CJO=788.79E-12 + M=.49696 + VJ=.47761 + ISR=16.444E-6 + BV=40 + TT=4.5000E-9