* DRB050LA-40 D model * Date: 2008/10/02 .MODEL DRB050LA-40 D + IS=388.99E-9 + N=.95711 + RS=31.245E-3 + IKF=.82605 + XTI=2 + EG=.69 + CJO=624.94E-12 + M=.51885 + VJ=.48624 + ISR=518.43E-9 + BV=40 + TT=4.9000E-9