* DRB050LA-30 D model * Date: 2008/10/02 .MODEL DRB050LA-30 D + IS=1.1561E-6 + N=.99252 + RS=611.84E-6 + IKF=.89758 + XTI=2 + EG=.69 + CJO=1.1025E-9 + M=.58736 + VJ=.61767 + ISR=651.47E-9 + NR=1.6000 + BV=30 + TT=1.2000E-9