* DRB050L-60 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/12 .MODEL DRB050L-60 D + IS=1.0228E-6 + N=1.0110 + RS=48.012E-3 + IKF=2.5263 + XTI=2 + EG=.69 + CJO=600.00E-12 + M=.59921 + VJ=.75342 + ISR=539.19E-9 + NR=1.3000 + BV=60 + TT=8.6562E-9 + TRS1=0.003