* DRB050L-40 D model * Date: 2008/09/18 .MODEL DRB050L-40 D + IS=1.2695E-6 + N=1.0760 + RS=20.664E-3 + IKF=1.1754 + XTI=2 + EG=.69 + CJO=648.17E-12 + M=.53764 + VJ=.47126 + ISR=425.28E-9 + BV=40 + TT=5.5000E-9