* DRB021VA-90 D model * Date: 2008/09/17 .MODEL DRB021VA-90 D + IS=2.3053E-6 + N=.99615 + RS=.7725 + IKF=1.8684 + XTI=2 + EG=.6 + CJO=62.703E-12 + M=.50751 + VJ=.46412 + ISR=1.0440E-6 + BV=90 + TT=14.100E-9