* DRRE07VS4S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/28 .MODEL DRRE07VS4S D + IS=84.229E-12 + N=1.4466 + RS=.16096 + IKF=929.26 + EG=1.08 + CJO=12.400E-12 + M=.41271 + VJ=.63242 + ISR=159.26E-12 + NR=2.5 + BV=400 + TT=1.22E-6