* ZDX130N50 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/08/06 *****************D G S .SUBCKT ZDX130N50 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 392m D2 22 11 DDG R2 2 22 6.0 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=23.576E-6 + RS=1.0000E-3 + RD=0 + VTO=3.9091 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=2.09n + CGDO=7p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.2 + ETA=0.00005 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=51.259E-12 + N=1.1159 + RS=3.5977E-3 + IKF=2.3903 + CJO=2.2193E-9 + M=.66208 + VJ=.7526 + BV=500 + TT=330n .MODEL DDG D + CJO=1.1045E-9 + M=1.4698 + VJ=3.6262 + N=10000 + FC=-1.0 .MODEL RTH RES + TC1=0.0095 + TC2=0.00003 .ENDS ZDX130N50