* RQA130N03 NMOSFET model * Date: 2007/07/24 ******************D G S .SUBCKT RQA130N03 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 50p D1 3 1 DDS R1 1 11 RTH 3.59m D2 11 21 DDG D3 22 21 DDG R2 2 22 6 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=178.80E-6 + RS=4.0000E-3 + RD=0 + VTO=2.0087 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1200p + CGDO=150p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=500.00E-6 + KAPPA=0 .MODEL DDS D + IS=1.4935E-12 + N=.95692 + RS=1.6214E-3 + IKF=4.8623 + CJO=451.52E-12 + M=.41539 + VJ=.5254 + BV=30 + TT=25.000E-9 .MODEL DDG D + CJO=829.10E-12 + M=.91935 + VJ=.49469 .MODEL RTH RES + TC1=0.012 + TC2=0.00001 .ENDS RQA130N03