* RK3055E NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/08/21 ****************D G S .SUBCKT RK3055E 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 77.7m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 32 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=14.546E-6 + RS=15.000E-3 + RD=0 + VTO=2.0043 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=386p + CGDO=21p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.5 + ETA=0.0004 + KAPPA=0 .MODEL DDS D + IS=1.7987E-12 + N=1.0219 + RS=36.651E-3 + IKF=1.6776 + CJO=650.00E-12 + M=.58055 + VJ=.76466 + BV=60 + TT=103n .MODEL DDG D + CJO=750.00E-12 + M=.82382 + VJ=.70773 .MODEL RTH RES + TC1=0.006 + TC2=0.00002 .ENDS RK3055E