* RDX120N50 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/02 ******************D G S .SUBCKT RDX120N50 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 0.357 D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 31 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=25.460E-6 + RS=10.000E-3 + RD=0 + VTO=3.7537 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=1530p + CGDO=9p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=4 + ETA=0.0015 + KAPPA=0 .MODEL DDS D + IS=8.7336E-12 + N=1.0452 + RS=5.0848E-3 + IKF=1.8751 + CJO=1.6876E-9 + M=.57548 + VJ=.4429 + BV=500 + TT=620n .MODEL DDG D + CJO=1.7825E-9 + M=1.2718 + VJ=.9629 .MODEL RTH RES + TC1=0.0081 + TC2=0.000024 .ENDS RDX120N50