* RDX100N60 NMOSFET model * Date: 2007/07/25 ******************D G S .SUBCKT RDX100N60 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 16p D1 3 1 DDS R1 1 11 RTH .430 D2 11 21 DDG D3 22 21 DDG R2 2 22 8 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=8.1485E-6 + RS=10.000E-3 + RD=0 + VTO=3.6844 + RDS=24.000E6 + TOX=2.0000E-6 + CGSO=1700p + CGDO=30p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=204.53E-12 + N=1.1903 + RS=3.4189E-3 + IKF=2.2764 + CJO=854.66E-12 + M=1.0797 + VJ=7.7753 + BV=600 + TT=720.00E-9 .MODEL DDG D + CJO=4.4871E-9 + M=1.6041 + VJ=2.2728 + BV=600 .MODEL RTH RES + TC1=0.009 + TC2=0.00004 .ENDS RDX100N60