* RDX080N50 NMOSFET model * Date: 2007/07/25 ******************D G S .SUBCKT RDX080N50 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 10p D1 3 1 DDS R1 1 11 RTH .584 D2 11 21 DDG D3 22 21 DDG R2 2 22 15 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=5.5508E-6 + RS=10.000E-3 + RD=0 + VTO=3.4607 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=1.0261E-9 + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=44.611E-12 + N=1.1399 + RS=5.7765E-3 + IKF=2.2218 + CJO=452.22E-12 + M=1.2285 + VJ=16.128 + BV=500 + TT=490.00E-9 .MODEL DDG D + CJO=2.3944E-9 + M=1.8041 + VJ=3.3792 + BV=500 .MODEL RTH RES + TC1=0.009 + TC2=0.00004 .ENDS RDX080N50