* RDX060N60 NMOSFET model * Date: 2007/08/09 ******************D G S .SUBCKT RDX060N60 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH .817 D2 11 21 DDG D3 22 21 DDG R2 2 22 10 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=4.3849E-6 + RS=10.000E-3 + RD=0 + VTO=3.6005 + RDS=24.000E9 + TOX=2.0000E-6 + CGSO=1.0196E-9 + CGDO=18p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=110.09E-12 + N=1.1938 + RS=4.6192E-3 + IKF=2.3986 + CJO=580.07E-12 + M=1.7917 + VJ=11.568 + BV=600 + TT=1u .MODEL DDG D + CJO=1.9127E-9 + M=1.4280 + VJ=2.5902 + BV=600 .MODEL RTH RES + TC1=0.009 + TC2=0.00003 .ENDS RDX060N60