* RDX050N50 NMOSFET model * Date: 2007/08/10 ******************D G S .SUBCKT RDX050N50 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 10p D1 3 1 DDS R1 1 11 RTH 1.03 D2 11 21 DDG D3 22 21 DDG R2 2 22 16.6 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=4.2512E-6 + RS=10.000E-3 + RD=0 + VTO=3.7899 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=620p + CGDO=9p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 .MODEL DDS D + IS=972.94E-15 + N=.98097 + RS=8.9583E-3 + IKF=.59831 + CJO=333.58E-12 + M=1.2941 + VJ=11.703 + BV=500 + TT=610n .MODEL DDG D + CJO=1.0495E-9 + M=1.5495 + VJ=5.2218 + BV=500 .MODEL RTH RES + TC1=0.009 + TC2=0.00003 .ENDS RDX050N50