* RDX045N60 NMOSFET model * Date: 2007/08/09 ******************D G S .SUBCKT RDX045N60 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 10p D1 3 1 DDS R1 1 11 RTH 1.53 D2 11 21 DDG D3 22 21 DDG R2 2 22 20 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=3.6881E-6 + RS=10.000E-3 + RD=0 + VTO=3.5458 + RDS=24.000E6 + TOX=2.0000E-6 + CGSO=680p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=67.481E-12 + N=1.2020 + RS=6.4154E-3 + IKF=1.8059 + CJO=450.46E-12 + M=.75801 + VJ=1.0368 + BV=600 + TT=1.2u .MODEL DDG D + CJO=957.77E-12 + M=1.8041 + VJ=3.3792 + BV=600 .MODEL RTH RES + TC1=0.008 + TC2=0.00001 .ENDS RDX045N60