* RDX030N60 NMOSFET model * Date: 2007/08/09 ******************D G S .SUBCKT RDX030N60 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 5p D1 3 1 DDS R1 1 11 RTH 2.59 D2 11 21 DDG D3 22 21 DDG R2 2 22 25 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=2.2399E-6 + RS=10.000E-3 + RD=0 + VTO=3.6554 + RDS=1.0000E6 + TOX=2.0000E-6 + CGSO=470p + CGDO=8p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=496.10E-12 + N=1.3590 + RS=13.254E-3 + IKF=3.0630 + CJO=248.29E-12 + M=.90145 + VJ=3.2536 + BV=600 + TT=1.6u .MODEL DDG D + CJO=1.0194E-9 + M=1.3512 + VJ=1.0016 + BV=600 .MODEL RTH RES + TC1=0.0085 + TC2=0.000008 .ENDS RDX030N60