* RDN150N20 NMOSFET model * Date: 2007/08/10 ******************D G S .SUBCKT RDN150N20 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 20p D1 3 1 DDS R1 1 11 RTH .072 D2 11 21 DDG D3 22 21 DDG R2 2 22 8 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=7.0978E-6 + RS=10.000E-3 + RD=0 + VTO=2.7425 + RDS=8.0000E6 + TOX=2.0000E-6 + CGSO=1.3n + CGDO=30p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=71.199E-12 + N=1.1306 + RS=9.7050E-3 + IKF=.71698 + CJO=520.29E-12 + M=1.0800 + VJ=12.906 + BV=200 + TT=153n .MODEL DDG D + CJO=3.3924E-9 + M=1.1344 + VJ=1.3363 + BV=200 .MODEL RTH RES + TC1=0.01 + TC2=0.00002 .ENDS RDN150N20