* RDN120N25 NMOSFET model * Date: 2007/08/10 ******************D G S .SUBCKT RDN120N25 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 20p D1 3 1 DDS R1 1 11 RTH .112 D2 11 21 DDG D3 22 21 DDG R2 2 22 10 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=7.0336E-6 + RS=10.000E-3 + RD=0 + VTO=2.7676 + RDS=10.000E6 + TOX=2.0000E-6 + CGSO=1.25n + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=127.78E-12 + N=1.1845 + RS=6.2691E-3 + IKF=.32123 + CJO=675.00E-12 + M=1 + VJ=8 + BV=250 + TT=195n .MODEL DDG D + CJO=4.0941E-9 + M=1.0457 + VJ=.62028 + BV=250 .MODEL RTH RES + TC1=0.01 + TC2=0.00002 .ENDS RDN120N25