* RDN080N25 NMOSFET model * Date: 2007/08/10 ******************D G S .SUBCKT RDN080N25 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 15p D1 3 1 DDS R1 1 11 RTH .270 D2 11 21 DDG D3 22 21 DDG R2 2 22 11 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=2.5587E-6 + RS=10.000E-3 + RD=0 + VTO=2.3836 + RDS=10.000E6 + TOX=2.0000E-6 + CGSO=800p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=4.3360E-15 + N=.80587 + RS=17.148E-3 + IKF=.12734 + CJO=328.00E-12 + M=1.1807 + VJ=7.9121 + BV=250 + TT=155n .MODEL DDG D + CJO=1.2815E-9 + M=1.1381 + VJ=1.4261 + BV=250 .MODEL RTH RES + TC1=0.0095 + TC2=0.00003 .ENDS RDN080N25