* RDD050N20 NMOSFET model * Date: 2007/08/10 ******************D G S .SUBCKT RDD050N20 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 15p D1 3 1 DDS R1 1 11 RTH .342 D2 11 21 DDG D3 22 21 DDG R2 2 22 19 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=1.3439E-6 + RS=10.000E-3 + RD=0 + VTO=2.5096 + RDS=8.0000E6 + TOX=2.0000E-6 + CGSO=400p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=100.00E-6 + KAPPA=0 .MODEL DDS D + IS=62.569E-12 + N=1.2083 + RS=22.385E-3 + IKF=.31263 + CJO=131.80E-12 + M=.90542 + VJ=6.1520 + BV=200 + TT=135n .MODEL DDG D + CJO=978.80E-12 + M=1.0223 + VJ=.57656 + BV=200 .MODEL RTH RES + TC1=0.009 + TC2=0.00003 .ENDS RDD050N20