* R8008ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/19 *****************D G S .SUBCKT R8008ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 738m D2 22 11 DDG R2 2 22 15 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=7.594E-6 + RS=15.000E-3 + RD=0 + VTO=4.3249 + RDS=8.0000E6 + TOX=2.0000E-6 + CGSO=1.01n + CGDO=9p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.5 + ETA=0.00005 + KAPPA=0 + NFS=20G .MODEL DDS D + IS=39.210E-12 + N=1.1793 + RS=5.5118E-3 + IKF=3.4622 + CJO=2.5103E-9 + M=.92339 + VJ=2.2403 + BV=800 + TT=1.16u .MODEL DDG D + CJO=1.7115E-9 + M=1.8660 + VJ=2.7561 + N=10000 + FC=-1.1 .MODEL RTH RES + TC1=0.0082 + TC2=0.00003 .ENDS R8008ANX