* R6020ANJ NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/14 *****************D G S .SUBCKT R6020ANJ 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 173m D2 22 11 DDG R2 2 22 23 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=79.553E-6 + RS=15.000E-3 + RD=.0 + VTO=3.9481 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=1.94n + CGDO=7p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.5 + ETA=0.00003 + KAPPA=0 + NFS=30G .MODEL DDS D + IS=825.01E-15 + N=.92533 + RS=13.175E-3 + IKF=.63025 + CJO=6.7667E-9 + M=.90062 + VJ=2.1898 + BV=600 + TT=800n .MODEL DDG D + CJO=2.0090E-9 + M=1.7147 + VJ=3.8273 + N=10000 + FC=-0.6 .MODEL RTH RES + TC1=0.008 + TC2=0.000027 .ENDS R6020ANJ