* R6018ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/13 *****************D G S .SUBCKT R6018ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 189m D2 22 11 DDG R2 2 22 17.5 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=73.881E-6 + RS=20.000E-3 + RD=0 + VTO=4.0254 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=1.96n + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.3 + ETA=0.00001 + KAPPA=0 + NFS=28G .MODEL DDS D + IS=10.874E-12 + N=1.0375 + RS=6.3395E-3 + IKF=1.8892 + CJO=6.6793E-9 + M=.90099 + VJ=1.4915 + BV=600 + TT=520n .MODEL DDG D + CJO=1.9248E-9 + M=1.3613 + VJ=1.9809 + N=10000 + FC=-1.3 .MODEL RTH RES + TC1=0.0095 + TC2=0.000031 .ENDS R6018ANX