* R6015ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/13 *****************D G S .SUBCKT R6015ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 210m D2 22 11 DDG R2 2 22 16.7 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=78.238E-6 + RS=20.000E-3 + RD=.0 + VTO=3.9675 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=1.59n + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.3 + ETA=0.00001 + KAPPA=0 + NFS=33G .MODEL DDS D + IS=113.11E-12 + N=1.1577 + RS=6.8684E-3 + IKF=3.0946 + CJO=4.2405E-9 + M=.91305 + VJ=2.6607 + BV=600 + TT=640n .MODEL DDG D + CJO=1.7598E-9 + M=1.8482 + VJ=5.2922 + N=10000 + FC=-0.7 .MODEL RTH RES + TC1=0.010 + TC2=0.00001 .ENDS R6015ANX