* R6012ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/13 *****************D G S .SUBCKT R6012ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 297m D2 22 11 DDG R2 2 22 13.0 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=51.903E-6 + RS=20.000E-3 + RD=0 + VTO=4.0954 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=1.23n + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=2.3 + ETA=0.00001 + KAPPA=0 + NFS=33G .MODEL DDS D + IS=56.829E-12 + N=1.1564 + RS=6.6553E-3 + IKF=2.5413 + CJO=3.6044E-9 + M=.95708 + VJ=3.2080 + BV=600 + TT=650n .MODEL DDG D + CJO=1.1924E-9 + M=1.4461 + VJ=2.6427 + N=10000 + FC=-0.9 .MODEL RTH RES + TC1=0.0066 + TC2=0.000031 .ENDS R6012ANX