* R6010ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/11 *****************D G S .SUBCKT R6010ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 416m D2 22 11 DDG R2 2 22 12.7 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=30.552E-6 + RS=10.000E-3 + RD=.0 + VTO=4.2346 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=980p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00002 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=42.031E-12 + N=1.1544 + RS=6.4825E-3 + IKF=2.0085 + CJO=3.0593E-9 + M=1.1505 + VJ=5.8263 + BV=600 + TT=600n .MODEL DDG D + CJO=944.13E-12 + M=1.5800 + VJ=3.2507 + N=10000 + FC=-0.8 .MODEL RTH RES + TC1=0.0088 + TC2=0.000028 .ENDS R6010ANX