* R6008ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/11 *****************D G S .SUBCKT R6008ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 577m D2 22 11 DDG R2 2 22 21 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=15.049E-6 + RS=10.000E-3 + RD=0 + VTO=4.0160 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=610p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00003 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=57.319E-12 + N=1.2017 + RS=7.4900E-3 + IKF=1.8449 + CJO=2.0622E-9 + M=.95238 + VJ=3.0613 + BV=600 + TT=540n .MODEL DDG D + CJO=620.90E-12 + M=1.6251 + VJ=4.6959 + N=10000 + FC=-0.8 .MODEL RTH RES + TC1=0.0087 + TC2=0.00004 .ENDS R6008ANX