* R6006AND NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/14 *****************D G S .SUBCKT R6006AND 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 868m D2 22 11 DDG R2 2 22 24 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=9.2336E-6 + RS=10.000E-3 + RD=.0 + VTO=3.9709 + RDS=6.0000E6 + TOX=2.0000E-6 + CGSO=402p + CGDO=2p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00005 + KAPPA=0 + NFS=32G .MODEL DDS D + IS=6.6271E-9 + N=1.2358 + RS=18.516E-3 + IKF=23.201E-3 + CJO=1.6065E-9 + M=1.3143 + VJ=2.5384 + BV=600 + TT=560n .MODEL DDG D + CJO=520.30E-12 + M=1.2862 + VJ=2.3366 + N=10000 + FC=-1.2 .MODEL RTH RES + TC1=0.0086 + TC2=0.000031 .ENDS R6006AND