* R5207AND NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/15 *****************D G S .SUBCKT R5207AND 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 757m D2 22 11 DDG R2 2 22 34 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=13.358E-6 + RS=10.000E-3 + RD=.0 + VTO=4.1260 + RDS=5.2500E6 + TOX=2.0000E-6 + CGSO=442p + CGDO=3p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00005 + KAPPA=0 + NFS=32G .MODEL DDS D + IS=13.247E-12 + N=1.0249 + RS=15.266E-3 + IKF=.14843 + CJO=1.4626E-9 + M=1.2648 + VJ=3.4061 + BV=525 + TT=420n .MODEL DDG D + CJO=587.27E-12 + M=1.2361 + VJ=1.7364 + N=10000 + FC=-2.5 .MODEL RTH RES + TC1=0.0079 + TC2=0.000045 .ENDS R5207AND