* R5205CND NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/01 *****************D G S .SUBCKT R5205CND 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.26 D2 22 11 DDG R2 2 22 32 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=7.4732E-6 + RS=15.000E-3 + RD=0 + VTO=3.9717 + RDS=5.2500E6 + TOX=2.0000E-6 + CGSO=274p + CGDO=2p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3.3 + ETA=0.00005 + KAPPA=0 + NFS=20G .MODEL DDS D + IS=319.41E-9 + N=1.9995 + RS=13.141E-3 + IKF=58.662 + CJO=742.31E-12 + M=.87232 + VJ=2.7919 + BV=525 + TT=520n .MODEL DDG D + CJO=291.56E-12 + M=1.4476 + VJ=2.6952 + N=10000 + FC=-0.8 .MODEL RTH RES + TC1=0.0092 + TC2=0.000033 .ENDS R5205CND