* R5021ANX NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/11 *****************D G S .SUBCKT R5021ANX 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 149m D2 22 11 DDG R2 2 22 23 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=117.57E-6 + RS=10.000E-3 + RD=0 + VTO=4.3907 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=2200p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3.1 + ETA=0.00002 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=650.28E-12 + N=1.2264 + RS=5.3129E-3 + IKF=2.9295 + CJO=6.4583E-9 + M=.69781 + VJ=.76496 + BV=500 + TT=520n .MODEL DDG D + CJO=2.1166E-9 + M=1.5740 + VJ=2.7274 + N=10000 + FC=-1.0 .MODEL RTH RES + TC1=0.0094 + TC2=0.000028 .ENDS R5021ANX