* R5021ANJ NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/07/14 *****************D G S .SUBCKT R5021ANJ 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 157m D2 22 11 DDG R2 2 22 23 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=59.524E-6 + RS=10.000E-3 + RD=0 + VTO=4.0270 + RDS=5.0000E6 + TOX=2.0000E-6 + CGSO=2195p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=3 + ETA=0.00001 + KAPPA=0 + NFS=23G .MODEL DDS D + IS=12.043E-9 + N=1.3980 + RS=11.699E-3 + IKF=2.3493 + CJO=6.7541E-9 + M=.9258 + VJ=2.3650 + BV=500 + TT=740n .MODEL DDG D + CJO=2.0111E-9 + M=1.5777 + VJ=2.8447 + N=10000 + FC=-0.7 .MODEL RTH RES + TC1=0.0092 + TC2=0.000033 .ENDS R5021ANJ